??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M414-M313-M313-U0054-000
HELP_VARIABLE
Company
Balluff
Description
Splitter
Bill of material
BALLUFF BCC M414-M313-M313-U0054-000
VERF
Availability
Available
BC
Order code
BCC0F59
TC
Artikelbezeichnung
BCC M414-M313-M313-U0054-000
PX
Product view
50609_01
TECH
Tech. Details
Tech. Detail
ICON
WEBINC
Product family
T-Splitters
W
Gewicht
0.030 Kg
TRAFFIC
Customs number
85366990
DESCRIPT
Description
Connection 1 = M12x1-Male, 4-pin, A-coded, Connection 2 = M8x1-Female, 3-pin, A-coded, Connection 3 = M8x1-Female, 3-pin, A-coded, Operating voltage Ub = 30 VDC / 30 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP68, Ambient temperature = -25...85 °C, Approval/Conformity = WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.